Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISB/ISPB - SXM - 60W
Bill of material
ISB-SXM-WA-60-16-100-T1-S-A1E-AQ
CNSORDERNO
Order number
SERIES
Series
PR
Precision
MOT
Motor Output
60 W
TYPE
Type
SXM
ENTYPE
Encoder Type
LBS
Lead
mm
SO
Semi-order stroke
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTGB
Option : Guide with ball-retaining mechanism
OPTSHC
Option: Straightness Hi-precision
NOS
Option: Double slider
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISB/ISPB - MXM - 100W
    IAI
    ISB/ISPB - MXM - 200W
    IAI
    ISB/ISPB - LXM - 400W
    IAI
    SCON - CA
    IAI
    ISB/ISPB - SXL - 60W
    IAI
    ISB/ISPB - MXL - 200W
    IAI
    ISB/ISPB - MXL - 100W
    IAI
    RCP6-SA8C
    IAI
    XSEL-RA/SA
    IAI
    ISA - SXM
    IAI
    RCP2 - SA7C
    IAI
    RCP2 - SS8C
    IAI
    RCS3(RCS3P) - SS8C
    IAI
    RCP6-SA7C
Previews
3D
Dimension
2D
Download CAD models