Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISDB - M - 400W
Bill of material
ISDB-M-WA-400-48-100-T2-S-A1E-AQ
CNSORDERNO
Order number
ISDB-M-WA-400-48-100-T2-S-A1E-AQ
SERIES
Series
ISDB
PR
Precision
Standard
TYPE
Type
M
MOT
Motor Output
400 W
ENTYPE
Encoder Type
Battery Less Abso
LBS
Lead
48 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
SMOSR
Option: Slider Roller type
OPTBRAKE
Option: Brake
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTGB
Option : Guide with ball-retaining mechanism
OPTSHC
Option: Straightness Hi-precision
NOS
Number of slider
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISDB - MX - 400W
    IAI
    ISDB/ISPDB - LX - 200W
    IAI
    SCON - CB/CGB/LC/LCG
    IAI
    ISDB/ISPDB - MX - 200W
    Tsubakimoto Chain Co.
    TKP45H25
    IAI
    IA-110-DD-4 - Brake box
    IAI
    ISDB/ISPDB - L - 400W
    IAI
    ISB/ISPB - LXMX - 400W
    IAI
    ISA - MZM - 100
    IAI
    ISDB - S - 100W
    IAI
    ISPA - WXM - 750
    IAI
    ISA - SYM
    IAI
    ISB/ISPB - LXUWX - 400W
    IAI
    ISDB/ISPDB - LX - 400W
Previews
3D
Dimension
2D
Download CAD models