Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
CT4-G1PR
Bill of material
CT4-G1PR-A-40-40-30-10B-36-T2-3L
CNSORDERNO
Order number
CT4-G1PR-A-40-40-30-10B-36-T2-3L
SERIES
Series-Type
CT4-G1PR
ENTYPE
Encoder Type
Absolute
X1AS
X1 axis : Stroke
40: 400 mm
X2AS
X2 axis : Stroke
40: 400 mm
YAS
Y axis : Stroke
30: 300 mm
ZAS
Z axis : Stroke
10B: 100 with brake mm
PRAS
PR axis
36 : 360 °
CONT
Controller
T2
CL
Cable length
XAPOS
X axis position
mm
Enter value for XAPOS
X axis position
mm
cm
inch
ft
YAPOS
Y axis position
mm
Enter value for YAPOS
Y axis position
mm
cm
inch
ft
ZAPOS
Z axis position
mm
Enter value for ZAPOS
Z axis position
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    CT4-G1RT
    igus
    WKM - Standard – iglidur® W300 (Standard); sehr verschleißfestes Material
    IAI
    CT4-G1
    IAI
    ICSA3(ICSPA3) - BC_MS1_
    IAI
    ICSB2(ICSPB2)-G2J_H
    IAI
    RCS2CR - SA4C
    IAI
    LSA - W21SS
    FIBRO
    241.15. - High performance compression spring, MF, Colour Blue, DIN ISO 10243
    IAI
    LSA - W21HS
    IAI
    LSA - S6SM
    IAI
    ISDBCR/ISPDBCR - L - 400W
    igus
    KBRM CL - Rod end bearing with female thread with hexagonal housing, right-hand thread, 2nd generation
    igus
    WLM - Pressfit Bearing, mm
    igus
    GELMF - Clevis joints with spring-loaded fixing clip, left-hand thread
Previews
3D
Dimension
2D
Download CAD models