您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6-RTCKSPE-360-4-P3-N-P-CJT
IAI
Rotary chuck
Parallel Type
Outside Gripper
Powered by
CAD模型選擇
{iai/rotary_chuck/parallel_type/outside_gripper/rcp6_rtckspe_asmtab.prj},{NB=RCP6-RTCKSPE-360-4-P3-N-P-CJT(80)},{SERIES=RCP6},{TYPE=RTCKSPE},{RR=360},{GR=4},{CNTRL=P3},{DBT=N},{CTYPE=1},{LTC=1.000},{OAC=},{OPTB=},{OPDC=CJT},{OPRCM=},{OPSM=},{DBS=8},{X=1},{VERS=1},{PPATH=../inside_gripper/parts/rcp6_rtckxpx_asmtpl.prj},{ROTX=[0:363]},{ROT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6-RTCKSPE
Bill of material
RCP6-RTCKSPE-360-4-P3-N-P-CJT
CNSORDERNO
Order number
RCP6-RTCKSPE-360-4-P3-N-P-CJT
SERIES
Series
RCP6
TYPE
Type
RTCKSPE
RR
Rotary range
360
GR
Gripping range
4
CNTRL
Controler
P3
P5
P3
P5
DBT
Driver Box Type
N : No Driver Box
DBN : GRS-DB-NPN
DBP : GRS-DB-PNP
N : No Driver Box
DBN : GRS-DB-NPN
DBP : GRS-DB-PNP
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OAC
Option : Actuator cable
Actuator cable length 1m
AC2 : Actuator cable length 2m
AC5 : Actuator cable length 5m
Actuator cable length 1m
AC2 : Actuator cable length 2m
AC5 : Actuator cable length 5m
OPTB
Option : Brake
No
Yes
No
Yes
OPDC
Option : Cable direction
CJT : Top
CJR : Right
CJL : Left
CJT : Top
CJR : Right
CJL : Left
OPRCM
Option : Rubber cover mounting
No
RCH : Chloroprene Rubber
RSL : Silicone Rubber
No
RCH : Chloroprene Rubber
RSL : Silicone Rubber
OPSM
Option : Sensor mounting
No
S1N : Sensor 1 Npn
S2N : Sensor 2 Npn
S1P : Sensor 1 Pnp
S2P : Sensor 2 Pnp
No
S1N : Sensor 1 Npn
S2N : Sensor 2 Npn
S1P : Sensor 1 Pnp
S2P : Sensor 2 Pnp
DBS
Distance between fingers
ROT
Rotation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求