Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMATE 28 Circular Plastic Connector Plug - IP67 Overmold
Bill of material
28P1T-A02P1-XXXXX-M001
PN
Part Number
28P1T-A02P1-XXXXX-M001
SERIES
Base Number
iMate 28
CSM
Coupling Style / Material
CT
Connector Type
OM
Overmold Material
ENDB
Double End (End B)
CPN
Cable Part Number
XXXXX
CS
Contact Size
NOC
Number of Contacts
CG
Contact Gender
IC
Insert Code
A02P1
UNIT
Unit
L
Length
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD