피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
iMINIA-P2MS-M001
ICONN Systems
iSENSOR
Powered by
CAD模型選擇
{iconnsystems/isensor/size_a_asmtab.prj},{NB=iMINIA-P2MS-M001},{SERIES=iMINI},{SS=A - Style I (7/8\" Thread)},{SHIELD=},{CTA=P},{NOCA=2},{CGA=M},{OSA=S},{CS=},{CTB=},{NOCB=},{CGB=},{OSB=},{UNIT=M},{L=1},{SSPN=A},{PPATH=iminia/r6m_m001_asmtpl.prj},{COSZ=14},{V=600},{IP=IP67}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMINI-A 7/8" Circular Connectors MINI - A size Waterproof IP67
Bill of material
iMINIA-P2MS-M001
PN
Part Number
iMINIA-P2MS-M001
SERIES
Series
iMINI
SS
Shell Size
A - Style I (7/8" Thread)
SHIELD
Shielding
Blank - Unshielded
S - Shielded
Blank - Unshielded
S - Shielded
CTA
Connector Type End A
P - Plug (internally threaded coupling ring)
L - In-Line Receptacle (externally threaded coupling ring)
R - Panel Receptacle (externally threaded shell)
P - Plug (internally threaded coupling ring)
L - In-Line Receptacle (externally threaded coupling ring)
R - Panel Receptacle (externally threaded shell)
NOCA
Number of Contacts End A
2
3
4
5
6
2
3
4
5
6
CGA
Contact Gender End A
M - Male (Pin)
F - Female (Socket)
M - Male (Pin)
F - Female (Socket)
OSA
Overmold Style End A
S - Straight (PVC)
R - Right Angle (PVC)
T - Straight (TUP)
L - Right Angle (TPU)
S - Straight (PVC)
R - Right Angle (PVC)
T - Straight (TUP)
L - Right Angle (TPU)
CS
Cable Style
Blank - STO Cable (PVC)
1-Type SOOW, 2 thru 8 Pole #16 AWG
2-Type SOOW, 3 and 4 Pole #18 AWG
3-Type TC-ER, 2 thru 8 Pole #16 AWG
4-Type TC-ER, 3 and 4 Pole #18 AWG
Blank - STO Cable (PVC)
1-Type SOOW, 2 thru 8 Pole #16 AWG
2-Type SOOW, 3 and 4 Pole #18 AWG
3-Type TC-ER, 2 thru 8 Pole #16 AWG
4-Type TC-ER, 3 and 4 Pole #18 AWG
CTB
Connector Type End B
Single Ended
P - Plug (internally threaded coupling ring)
L - In-Line Receptacle (externally threaded coupling ring)
Single Ended
P - Plug (internally threaded coupling ring)
L - In-Line Receptacle (externally threaded coupling ring)
NOCB
Number of Contacts End B
Not Applicable (Single ended)
Not Applicable (Single ended)
CGB
Contact Gender End B
Not Applicable (Single ended)
Not Applicable (Single ended)
OSB
Overmold Style End B
Not Applicable (Single ended)
Not Applicable (Single ended)
UNIT
Unit
M-Meters
F-Feet
A-Inches
M-Meters
F-Feet
A-Inches
L
Length
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求