Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IFC
Description
Belt bunker
Bill of material
05.07784
CNSORDERNO
Order number
05.07784
BG
hopper size
l
F
Max. filling weight
21 kg
SF
Special version
SL
Rapid emptying
AO
Additional option
L1
Overall length
444 mm
L2
Length
334 mm
B1
Overall width
141 mm
H1
Height
119 mm
H2
Overall height
275 mm
B2
Width
116 mm
R1
Drive belt width
76 mm
C1
Slides Length
166 mm
C2
Slides width
72 mm
SP
Speed
0,1 - 0,5 m/min
L
Direction of running
adjustable
R
Belt
TF
Temperature range of the conveyor belt
-15 / +100
RT
Belt surface of the support side
structured [longitudinally grooved]
RM
Belt material
Polyester fabric
RF
Belt color
green
RB
Belt Description
Longitudinal grooved belt UNITRANS endless welded, green, food approval FDA capable no
RD
Belt thickness
3.2 mm
BAG
Slide tilt angle
°
UT
Ambient temperature
0 to +40 °C
SCH
Protection type
IP 54
LAG
Bearing
Stainless steel, sealed on both sides
NS
Rated voltage
24 V DC
S
Max. current
2 (with permanent anti-lock protection) A
GK
Speed setting
Integrated potentiometer or 0-10 V set value specification
GET
Gearbox
multi-stage spur gear unit
SR
Lubrication
Fat filling for lifetime
FDA
FDA compliant
on request
CTN
Customs tariff number
84879090
PDF
Catalog page
Download catalog page
VER
Variant of lid
OS
Level sensor integration in the lid
LC
latch
FO
Foot
FL
Foot lenght
mm
LOC
Load cell
P
Pendulum level sensor
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models