Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IB0012 - all inductive sensors
Bill of material
IB0012
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IB0012: Inductive sensor; Ø 34 / L = 82 mm; Sensing range 20 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; Ø 34 / L = 82 mm; Sensing range 20 mm non-flush mountable; normally open; AC/DC; 10 m PVC-Cable; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 25 Hz AC / 50 Hz DC
BN
Bestellnummer
IB0012
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IB-2020-ABOA/10M
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models