Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
ENC12A - Connection cables with socket
Bill of material
ENC12A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ENC12A: Connecting cable with socket; 10 m; PUR; housing materials housing: TPU
DESCLONG
Long Description
Connecting cable with socket; 10 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 67; (when used outside the hazardous area: IP 68 / IP 69K); Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
ENC12A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADOAH050MSN0010H05/1G/1D
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models