Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Mounting Brackets - Polymer - Pendelnd | Starr
Bill of material
2605.3PZB
ARTNR
Part no.
2605.3PZB
INFO
Info PDF
INFO
KE
Chain end
AUS
Option
KAMME
Tiewrap plate
BA
Outer width Ba
66 mm
A
Dimension
30 mm
BI
50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models