Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
Hole Punch Cylinders
Bill of material
HPR075X1-SN-00
CNSORDERNO
Item
HPR075X1-SN-00
BW
Base Weight
0.19
HS
Cutter Size
A
N/A Inch
B
1/2-20 Inch
C
0.50 Inch
D
0.44 Inch
E
3.44 Inch
F
0.19 Inch
G
0.62 Inch
H
0.81 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models