您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
Podle zemí
By Standards
Jazyk katalogů:
Deutsch
English
español
français
italiano
English (United States)
QA Seal Information
Katalog: IMI Norgren
Created: 01.01.2020
Zvláštní vlastnosti katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M02260405
IMI Norgren
Fittings
Pneufit M Metric
Straight adaptors and connectors
Powered by
Výběr CAD modelu
{imi_precision/3_fittings/pneufit_m_metric/1_straight_adaptors_connectors/m0126_m0226.prj},{NB=M02260405},{CNSORDERNO=M02260405},{A=4},{B=M5},{BX=5.000},{C=19.5},{G=6.0},{KV=8},{INFO=PDF Catalog},{X1=19.170},{X2=7.800},{X3=0.314},{X4=1.520},{X5=0.800},{X6=0.050},{X7=1.500},{X8=7.500},{Y1=8.200},{Y2=4.900},{Y3=6.100},{Y4=7.600},{Y5=8.000},{Y6=8.000},{Y7=4.635},{A1=0.300},{U1=5.000},{U2=3.000},{U3=4.200},{U4=6.000},{U5=1.470},{B1=4.100},{B2=2.200},{A2=34.554},{VERS=2}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 10
HELP_VARIABLE
Company
IMI Norgren
Description
M0126, M0226 - Straight adaptor (female thread)
Bill of material
M02260405
CNSORDERNO
Order number
M02260405
M02260405
A
Diameter A
4
4
mm
B
Thread B
M5
M5
C
Length C
19.5
19.5
mm
G
Thread length G
6.0
6.0
mm
KV
Wrench size KV
8
8
mm
INFO
Product Datasheet (PDF)
Product Datasheet (PDF)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Žádost o cenovou nabídku