Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMI Norgren
Description
Fitting Groups 1, 2, 3 - Vacuum Cup Fittings
Bill of material
NVCF1-1032M
CNSORDERNO
Order number
TS
Thread Size
10/32 Male
A
Hex
0.31 (7.9 mm) Inch
B
Length
Inch
C
Diameter
Inch
D
Diameter
Inch
E
Length
0.16 (4.1 mm) Inch
W
Weight
oz
MAT
Material
Brass
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models