Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
VR61 series - 3/2, 2x3/2, 5/2 or 5/3 Solenoid actuated spool valves
Bill of material
VR61B313A-D122N
CNSORDERNO
Order number
VR61B313A-D122N
SYM
Symbol
PS
Port size
F
Function
AR
Actuation/return
PSU
Pilot supply
MO
Manual override
V
Voltage
FW
Flow
1300 l/min
OP
Operating pressure
3 ... 10 bar
PP
Pilot pressure
- bar
CNSMASSEXACT
Weight
0.29 kg
CNSMAT
Housing material
aluminium
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models