Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3625B - Tilting roll holder
Bill of material
A3625BCR
CODE
Code
A3625BCR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A3625BCR
SDESCR1
Very short description 1
INDA Paper holder Cm14.4X6.3 H10
SDESCR2
Very short description 2
Forum 3600 A3625BCR 14.4X6.3 CR
ARTDESC
Article description
INDA ACCESSORIES Forum 3600 Paper holder Cm14.4X6.3 H10 CR
INTERCODE
International code
EAN-13:8033163530819
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
10 cm
WIDTH
Width
14.4 cm
DEPTH
Depth
6.3 cm
WEIGHT
Weight
0.305 kg
SER
Series
Forum 3600
LINE
Paper holder
MOD
Model
A3625BCR
INTRACODE
Intrastat code
79070000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A3625B
URL
URL link web site of the article
https://www.inda.net/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models