Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A10260 - Paper holder with cover
Bill of material
A10260CR
CODE
Code
A10260CR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm15.5X6.1 H14.5
SDESCR2
Very short description 2
Gealuna 1000 A10260 15.5X6.1 CR
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Paper holder Cm15.5X6.1 H14.5 CR
INTERCODE
International code
EAN-13:8021586269218
HEIGHT
Height
14.5 cm
WIDTH
Width
15.5 cm
DEPTH
Depth
6.1 cm
WEIGHT
Weight
0.355 kg
SER
Series
Gealuna 1000
LINE
Paper holder
MOD
Model
A10260
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models