Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Coupling relays
Bill of material
VR100010
IDNR
VR100010
DESCSHORT
Short Description
Cradle relay with base, 79x75x15mm, 1 Change-over contact, 16A, 24V DC, -40-70°C, screw connection, IP40, plastic, with retaining bracket, with LED display
DESCLONG
Long Description
Our multi-function time relays / pulse stretchers can be considered as real alternatives when it comes to solutions for minor set control technology problems. The input signals, for example, can be switch-on or off delayed after a preset time. In order to be able to reduce the storage, multi-function relays can be used that provide, in addition to the already mentioned functions, operating modes like time-programming, pulse-forming or clocking. Besides, there is also star / delta change-over for load-contactors integrated in the motor start control. Reversing the switching logic or the polarity is possible with our fast signal inverters / impulse stretchers. These are characterized by extremely short response times and high switching frequencies. As an input circuit for a PLC these devices are perfect to record short signal or level changes.
MANUID
Product ID of the Manufacturer
VR100010
DELTIME
Delivery Time
2
ARDTEEL_ANZEIGE
Display
LED display
ARDTEEL_ARBEITSBEREICHDERSPULE
Operating range of the coil
DC: 0.75 - 1.5 nominal voltage
ARDTE00_AUSFUEHRUNG
Version
Cradle relay with base
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Change-over contact (NO/NC)
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Clamped terminal connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Relay contact
ARDTEME_BAUFORM
Design
Cuboid
ARDTEME_MONTAGEART
Mounting method
DIN rail (top hat rail) 35 mm
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP40
ARDTEME_WERKSTOFFDERKONTAKTBESCHICHTUNG
Contact coating material
Cadmium-oxygen
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_ABFALLZEIT
Decay time
15ms
ARDTEEL_ANSPRECHZEIT
Response/decay time
10ms
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
1
ARDTEEL_ANZAHLDERSCHALTSPIELE
Number of operating cycles
10,000,000
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
16,000mA
ARDTEME_BREITE
Width
15.4mm
ARDTEME_HOEHE
Height
78.6mm
ARDTEME_LAENGE
Length
75mm
ARDTEEL_NOMINALEMESSSPANNUNG
Nominal measuring voltage
6,000V
ARDTEEL_SCHALTFREQUENZ
Switching frequency
40Hz
ARDTEEL_SCHALTLEISTUNG
Switching capacity
4,000VA
ARDTEEL_SCHALTSPANNUNG
Switching voltage
400V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
24
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-40 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models