Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
IPR
Description
TK series - robot side - Robot side
Bill of material
TK-35-R
ARTNR
Item no.
TYP
Type
EHA
Recommended handling weight
kg
BAMKA
Max. distance to center of mass
mm
M
Weight
kg
LPZ
Air consumption per cycle
l
MZ
Max. tensile force Fz
N
MD
Max. compressive force Fd
N
MB
Max. Moment Mx, My
Nm
MT
Max. Moment Mz
Nm
WHG
Repeatability x, y, z axis
mm
FIF
Joinig force in joining direction
N
MZA
Max. permissible axis deviation x/y
mm
MART
Max. perm. offset while locking
mm
KUP
Locking stroke
mm
AF
Connection flange / pitch circle diameter
APD
Number of pneumatic feedthroughs
MINBD
Min. operating pressure
4.5 bar
MAXBD
Max. operating pressure
8 bar
UT
Ambient temperature
+5 … +80 °C
CTN
Customs Tariff Number
DR
Diameter/outer dimension robot side
mm
H1
Height air connections/heel
mm
H2
Height air connection lock
mm
H3
Height air connection unlock
mm
H4
Height base body
mm
H5
Height total
mm
AM
Distance between mounting surface of connector strips and add-on modules
mm
DZR
Diameter centering robot side
mm
HZR
Height centering robot side
mm
DA1
Diameter of mirroring air connection locking/unlocking
mm
GL1
Thread locking/unlocking air connection
TA1
Depth of mirroring air connection locking/unlocking
mm
TL1
Thread depth of air connection (locking/unlocking)
mm
DA13
Diameter of mirroring air connection locking/unlocking (3x each)
mm
GL13
Thread locking/unlocking air connection (3x each)
TA13
Depth of mirroring air connection locking/unlocking (3x each)
mm
TL13
Thread depth of air connection (locking/unlocking) (3x each)
mm
DA12
Diameter of mirroring air connection locking (1x)/unlocking (2x) (safety lock)
mm
GL12
Thread locking (1x)/unlocking (2x) air connection (safety lock)
TA12
Depth of mirroring air connection locking (1x)/unlocking (2x) (safety lock)
mm
TL12
Thread depth of air connection locking (1x)/unlocking (2x) (safety lock)
mm
ANZAHL1
Number of pneumatic feedthroughs
DA2
Air transmission mirror diameter
mm
GL2
Air transmission thread
TA2
Depth of mirroring air transmission
mm
TL2
Thread depth of air connection (air transmission)
mm
DL
Air transmission diameter
mm
TK1
Mounting pitch circle 1
mm
TK2
Mounting pitch circle 2
mm
TK3
Mounting pitch circle 3
mm
ANZAHL2
Number of mounting holes
DS
Diameter counterbore fastening
mm
TS
Depth countersink fastening
mm
DB
Diameter through-hole mounting
mm
GB
Mounting thread
TG
Depth of mounting thread
mm
DB1
Diameter through-hole mounting (on TK1)
mm
GB1
Mounting thread (on TK1)
-
TG1
Depth of mounting thread (on TK1)
- mm
DB2
Diameter through-hole mounting (on TK2)
mm
GB2
Mounting thread (on TK2)
TG2
Depth of mounting thread (on TK2)
mm
DB3
Diameter through-hole mounting (on TK3)
mm
GB3
Mounting thread (on TK3)
TG3
Depth of mounting thread (on TK3)
mm
WB1
Angle mounting hole 1
°
WB2
Angle mounting hole 2
°
WB3
Angle mounting hole 3
°
WB4
Angle mounting hole 4
°
WB5
Angle mounting hole 5
°
WB6
Angle mounting hole 6
°
WB7
Angle mounting hole 7
°
WB8
Angle mounting hole 8
°
WB9
Angle mounting hole 9
°
WB10
Angle mounting hole 10
°
WB11
Angle mounting hole 11
°
DP1
Diameter fitting hole 1
mm
DP2
Diameter fitting hole 2
mm
DP3
Diameter fitting hole 3
mm
WP1
Angle fitting hole 1
°
WP2
Angle fitting hole 2
°
WP3
Angle fitting hole 3
°
TYPPDF
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IPR
    TK series - tool side - Tool side
    IPR
    Connector strips
    IPR
    TK-SQ series - robot side - Robot side
    IPR
    TK-SQ series - tool side - Tool side
    SCHUNK
    SHS - Manual Gripper Change System
    IPR
    FM-125-P - Compliance Wrist, Pneumatic
    SCHUNK
    SWS - Changing - Quick change system
    IPR
    KA-125 - Lateral Alignment Device
    Zimmer Group
    SERIE WWR - Tool Changers
    Zimmer Group
    SERIE HWR - Tool changer
    Zimmer Group
    SERIE FWR - Tool Changers
    IPR
    KA-100 - Lateral Alignment Device
    IPR
    Add-on modules pneumatic TK-SQ serie
    Zimmer Group
    SERIE FWR - Tool changer
Previews
3D
Dimension
2D
Download CAD models