Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Isinnova Easy – Covid 19
Description
Charlotte Valve - Emergency mask for hospital ventilators
Bill of material
charlotte_valve
NAME
Name
CODE
Code
STL
STL Attachment
3D Printable STL
VAR
Variants
Mounting Variants
WEB
Official Website
https://www.isinnova.it/easy-covid19/
FILMAT
Filament Material
PLA
FILD
Filament Diameter
1,75 mm
TU
Nozzle Temperature
205 – 210 °C
TP
Builtplate Temperature
35 – 50 °C
LT
Layer Thickness
0,2 mm
SUP
Supports
Only touching the builtplate.
OR
Printing Orientation
Leaning on the terminal plane
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gates Tube Fittings
    DS-RZ - Valve with nut and cutting ring
    Festo
    DSNU - round cylinder
    Berger Tools
    GN227.7 - Pressed steel handwheels for valves
    Berger Tools
    GN116.1 - Rotary clamping latches, Type VK7, Operation with square spindle A/F7
    Festo
    QH - ball valve
    Gates Tube Fittings
    DS-RD - Valve with nut and cutting ring
    Milwaukee Valve
    BA 400 - Ball Valves - BA 400
    Misumi
    BBRCS - Stainless Steel Ball Valves
    Aircomp
    352.08 - Rubinetto m/f metallo
Previews
3D
2D
Download CAD models