Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Jacob
Description
50.2xx PA/FLzzzz - Hexagonal locknut metric PA6 V-0
Bill of material
50.225 PA/FLSW
ARTNR
Article No.
A
Thread
mm
SW1
Width Across Flats 1
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 V-0
MATF
Color
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM
Test standard
EN 45545-2
ZUL
Approval
R22: HL3 / R23: HL3 (on request)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models