Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX6000 - Steel Carriers
Bill of material
S/SX6000
CNSORDERNO
Article number
S/SX6000
TYP
Series
S/SX6000
BK
Outer link width
300 - 1500 mm
HI
Inner height
240 mm
HG
Outer link height
300 mm
H
Connection height
1700 - 3300 mm
T
Pitch
on request mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models