Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1211-02 - Prefix® concrete building box for fixing to the reinforcement
Bill of material
1211-02
CNSORDERNO
Order number
1211-02
CNSEAN
EAN-Code
4013456552227
BZ
Designation
Prefix® concrete building box Ø 35 mm
LOD
Level of Details
L
Length
290 mm
B
Width
78 mm
H
Height
91 mm
EO
Installation opening Ø
35 mm
AO1
Break-out openings for DIN EN Ø 25/32 mm conduits
2
AO2
Break-out openings for DIN EN Ø 20/25 mm conduits
4
MARK1
Markings in the bottom of the box for conduits up to Ø 25 mm
2
MARK2
Markings for wires and cables up to Ø 16 mm
8
V
Packaging inner/dispatch
25/50
PG
Price group
130
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Wall-light connection box for fixing to the reinforcement. Can be used for concrete coverings from 20 - 60 mm. Pre-fixing by means of Prefix® installation technology. 1-piece with moulded front and rear part
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models