Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1223-41 - Concrete construction one-gang box
Bill of material
1223-41
CNSORDERNO
Article number
1223-41
BZ
Designation
Concrete construction one-gang box, for British accessories, 1-gang, Installation opening 68 x 68 mm
LOD
LOD Level
T
Depth
60 mm
EO
Installation opening
68 x 68 mm
ABSTAND
Screw spacing
60.3 mm
MFK
Markings for cables and DIN EN conduits up to Ø 32 mm
4
AT
Number of parts
2
CNSEAN
EAN code
4013456480001
CNSMASSEXACT
Individual net weight
61.3 g
CNSVOLUMEEXACT
Single volume
0.501 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang box for British accessories 1-gang accessories alignable at any time using slide nuts M 3.5 certified acc. to BS 4662 Depth 60 mm Installation opening 68 x 68 mm screw spacing 60.3 mm Markings for cables and DIN EN conduits up to Ø 32 mm: 4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models