Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1256-01 - Device socket Flat 45
Bill of material
1256-01
CNSORDERNO
Article number
1256-01
CNSEAN
EAN-Code
4013456587007
LOD
Level of details
BZ
Designation
Gerätedose Flat 45
L
Length
81 mm
B
Width
73,4 mm
T
Depth
45 mm
A
Exit opening Ø
60 mm
M
Markings for lines and cables up to Ø 25 mm
6
AT
Number of parts
1
V
Packaging
100
INFOLINK
Datenblatt
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models