Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-10 - Conc. constr. B² extension element
Bill of material
1261-10
CNSORDERNO
Art. No.
1261-10
BZ
Designation
Conc. constr. B² extension element, for extension height 10-50 mm, for push-button fixing
LOD
Level of details
EBHS
Installation heights, vertical
50 mm
EBHL
Installation heights, horizontal
10 mm
CNSMASSEXACT
Individual net weight
7.2 g
CNSVOLUMEEXACT
Single volume
0.087 l
CNSEAN
EAN code
4013456151031
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Extension element precast concrete, for installation of top-mounted one-gang junction boxes Manufacturer/Type Kaiser 1261-10
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    1204-24 - Conc. const. end and transition bush
    KAISER
    HaloX 250 precast concrete - HaloX 250 precast concrete
    KAISER
    1282-73 - Installation housing, HaloX® 180 with tunnel 325
    KAISER
    11082 - End cover with cable entry
    KAISER
    1261-12 - Conc. constr. wall-ceiling transition
    KAISER
    1261-80 - Conc. constr. B² magnet
    KAISER
    1261-83 - Wand- und Decken-Übergänge
    SIEMENS
    Housing for command and alarm devices
    KAISER
    1261-11 - Gegenlager
Previews
3D
Dimension
2D
Download CAD models