Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1269-01 - B1 Two-gang junction box
Bill of material
1269-01
CNSORDERNO
Art. No.
1269-01
CNSEAN
EAN code
4013456550537
BZ
Designation
B1 Doppel-Geräte-Verbindungsdose
LOD
Level of details
L
Length
160 mm
B
Width
75 mm
T
Depth
91 mm
EO
Installation opening Ø
60 x 131 mm
AO1
Break-out openings for DIN EN Ø 20/25 mm conduits
7
AO2
Break-out openings for DIN EN Ø 32/40 mm conduits
2
MR
Markings for cables up to Ø 16 mm
7
AT
Number of parts
9
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
The B1 electronics box and B1 two-gang junction box are especially suitable for installations in onsite mixed concrete vertical formwork. The electronics box provides plenty of space for accessory installations, and additional space for devices such as switch actuators or other components for smart home applications. The relevant separator wall allows the standardised installation of bus and operating voltages in a single box. Two-gang junction boxes allow the installation of block and pre-wired accessories, and provide space for the assembly of cable for multimedia connections. · Plenty of space for accessories and cables · Separator wall for the standardised incorporation of two voltage types · Flat front part for fast, easy nailing · Innovative conduit entries for fast fitting on the building site · Slot for Prefix® system wing set · Spring travel ensures secure fit in standing formwork
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1265-01 - B1 one-gang junction box
    KAISER
    1268-01 - B1 electronics box
    KAISER
    1248-03 - B1 Universal-Wandauslass
    KAISER
    9951 - Wall exit
    KAISER
    1255-01 - B1 one-gang box
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    1275-40 - Concrete const. one-gang box CEE 16A
    KAISER
    1247-01 - Concrete construction slab ceiling box
    KAISER
    1265-40 - Conc. constr. one-gang junction box
    KAISER
    1295-02 - Conc. constr. junction casing
    KAISER
    1276-71 - Conc. construction junction box
    KAISER
    1224-41 - Concrete construction one-gang box
    KAISER
    1248-01 - B1, the new on-site mixed concrete range of products for electrical installation work. In addition to the tried-and-tested system features such as the flat front part, sturdy fixing domes and the support element slot with a sprung box base, the new B1 range has innovative conduit entries, sturdy slots for the new B1 Prefix® system wing range, and also bridges – which can be broken out later if required – for connecting accessories in combinations. · Suitable for all types of formwork · Slot for Prefix® system wing set · For sturdy combination over the complete box body with the standardised 71 mm combination distance · Innovative conduit entries for fast fitting on the building site · Signal bristles for easy location with installations on the opposing formwork side · Plenty of installation space · Installation of pre-wired installation accessories with multiple combinations, because the bridge can be broken out later
    KAISER
    1203-28 - Conc. const. end and transition bush
Previews
3D
Dimension
2D
Download CAD models