Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9902.22 - AGRO flush-mounted box 2x1
Bill of material
9902.22
CNSORDERNO
Art. No.
9902.22
BZ
Designation
AGRO flush-mounted box 2x1
LOD
Level of detail
L
Length
137 mm
B
Width
77 mm
T
Depth
70 mm
AO
Break-out openings Ø 20 mm
6
RF1
Conduit entries M20
6
RF2
Conduit entries M25
6
K
Combination
2x1
RK
Combination conduit entries M20/25
2
BZ40
Drilling Center max. Ø 40 mm
-
V
Dispatch
50
PG
Price group
130
CNSEAN
EAN-Code
7611614329826
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
For international projects, we offer a large range of products which meet the relevant national standards and regulations. - Dimensions and approvals based on national standards - Suitable installation tools - Many combination options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models