Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9435-04 - Fire protection housing FlamoX®EI30
Bill of material
9435-04
CNSORDERNO
Art. No.
9435-04
BZ
Designation
Fire protection housing FlamoX®EI30
LOD
Level of Details
FUR
For panel thickness
2 x 12.5 mm
L
Length
230 mm
B
Width
180 mm
H
Height
100 mm
AO
Exit opening Ø
100 mm
LHMAX
Max. luminaire or loudspeaker installation height
100 mm
RF
Tube entries up to M25
2
LF
Cable entries up to Ø 13.5 mm
2
LEDL
LED luminaires
14 W
HALOGENL
Halogen luminaires
50 W
ETAZ
ETA approval
applied for
ENO
E-Number
920 848 219
CNSMASSEXACT
Individual net weight
1281.6 g
CNSVOLUMEEXACT
Single volume
6.895 l
CNSEAN
EAN-Code
4013456546073
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models