Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9062-90 - Replacement cover
Bill of material
9062-90
CNSORDERNO
Order number
9062-90
CNSEAN
EAN-Code
4013456241206
BZ
Type
Replacement cover
LOD
Level of Details
L
Length
145 mm
B
Width
75 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality. · Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models