Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9066-12 - One-gang junction box for solid wood
Bill of material
9066-12
CNSORDERNO
Order number
9066-12
CNSEAN
EAN-Code
4013456220515
BZ
Type
One-gang junction box for solid wood
LOD
Level of Details
T
Depth
65 mm
FL
Cut hole Ø
68 mm
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9064-02 - O-range® one-gang junction box with holding ring
    KAISER
    9264-12 - Geräte-Verbindungsdose O-range ECON® Fix
    HECO-Schrauben
    HUFIX - HECO-UFIX, MDF screw
    Schneider
    best wood WALL 180 PRE-PLASTERED
    KAISER
    9073-01 - Junction box Ø 120 mm
    KAISER
    1055-04 - One-gang box
    KAISER
    9068-03 - One-gang junction box for thin boardings
    KAISER
    9066-77 - One-gang junction box
    KAISER
    1262-06 - B² One-gang junction box
    KAISER
    1297-02 - Conc. const., junction casing
Previews
3D
Dimension
2D
Download CAD models