Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9098-77.06 - Quickbox H1 3x2
Bill of material
9098-77.06
CNSORDERNO
Order number
9098-77.06
ENO
E number
372630409
BZ
Designation
Quickbox 3x2, for hollow walls
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox H1 3x2 For panel thickness 7-35mm Length x Width x Depth: 205 x 145 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of conduit entries: 10x M20, 9x M25 Combination: 3x2 Art. No.: 9098-77.06 / E No 372 630 409
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
3x2
FR
Cut hole Ø
83 mm
L
Length
205 mm
B
Width
145 mm
T
Depth
65 mm
RF
Conduit entries M20:
10 mm
R
Conduit entries up to M25:
10 mm
CNSMASSEXACT
Individual net weight
158 g
CNSVOLUMEEXACT
Single volume
2.755 l
CNSEAN
EAN code
7611614232522
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    SVi H 12P-g
    Spelsberg
    Abox-i 350-L/sw
    HELIA
    9350-21 - Installation housing Enox
    Spelsberg
    Mini 25-L
    Spelsberg
    P 71 DATA
    PHOENIX CONTACT
    2316433 - FB2-S1-12SP-S-0-16-00-0-0
Previews
3D
Dimension
2D
Download CAD models