Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9253-78 - O-range ECON® 2 Two-gang junction box
Bill of material
9253-78
CNSORDERNO
Order number
9253-78
CNSEAN
EAN-Code
4013456550933
BZ
Type
Geräte-Verbindungsdose O-range ECON® 3, halogenfrei
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
48 mm
F
Cut hole Ø
3 x 68 mm
MA
Centre distance
71 mm
AG
Number of installation device openings
3
AT
Number of bridges
1
GS
Device screws +/-
6
RO20
Conduit entries up to Ø 20 mm
6
RO25
Conduit entries up to Ø 25 mm
2
LS1
Cable entries 3 x 1.5 mm²
2
LS2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Geräte-Verbindungsdose ECON 3, 48 mm tief, luftdicht, halogenfrei (9253-78) | Hohlwand Geräte-Verbindungsdose nach DIN VDE 0606-1 und DIN 49073 aus Kunststoff, für 3 Geräteeinsätze, mit PlusMinus-Geräteschrauben, für Plattenstärke 7-40 mm, Fräsloch 3 x Ø 68 mm, Membran-Einführungen für NYM-Leitungen und Datenleitungen sowie für Rohre bis Ø 25 mm, Luftdichte Ausführung gemäß DIN 18015-5, Schutzart IP 30 halogenfrei Hersteller/Typ Kaiser 9253-78
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9264-78 - O-range ECON® 64 one-gang junction box
    KAISER
    9264-22 - O-range ECON® 64  one-gang junction box
    KAISER
    9254-78 - O-range ECON® 3 Three-gang junction box
    KAISER
    9254-22 - O-range ECON® 3 Three-gang junction box
    KAISER
    9923.30.850 - Flush-mounting box 1x3 850°
    KAISER
    9253-22 - O-range ECON® 2 Two-gang junction box
    KAISER
    9252-22 - O-range ECON® 2 Two-gang junction box
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    9252-78 - O-range ECON® 2 Two-gang junction box
    KAISER
    9263-78 - O-range ECON® 63 one-gang box
    HARTING
    RJI cable shear
    Weidmüller
    1896170000 - PPE 2.5/4
    PHOENIX CONTACT
    2403338 - SOL-SC-1ST-0-DC-1MPPT-2001
    PHOENIX CONTACT
    2404765 - SOL-SC-3ST-0-DC-1MPPT-1001
Previews
3D
Dimension
2D
Download CAD models