Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9264-72 - Geräte-Verbindungsdose O-range ECON® 64
Bill of material
9264-72
CNSORDERNO
Order number
9264-72
CNSEAN
EAN-Code
4013456551039
BZ
Type
Geräte-Verbindungsdose O-range ECON® Fix
LOD
Level of Details
T
Depth
62 mm
CNSMASSEXACT
Individual net weight
0 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
PICTURESMALL
9268-94.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models