Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9499-77.02 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9499-77.02
CNSORDERNO
Art. No.
9499-77.02
ENO
E number
372632609
BZ
Designation
Fire protection Quickbox Maxi HWD 90 2x1, Ø83mm for fire-protection walls EI30-EI90, 145 x 83 x 73.5 mm
LOD
Level of details
INFOTEXT
Infotext
Quickbox Maxi HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 145 x 83 x 73.5 mm Made of IG, PC/ABS, halogen-free, VKD approval applied for Cut hole Ø: 83mm Conduit combination entries M25: 2 Combination: 2x1 Art. No.: 9499-77.02 / E No 372 632 609
MAT
Material
IG, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x1
FR
Cut hole Ø
83 mm
M25
Conduit entries up to M25
2
L
Length
145 mm
B
Width
83 mm
T
Depth
73.5 mm
VKF
VKF approval
26831 / 26846
CNSMASSEXACT
Individual net weight
169.28 g
CNSVOLUMEEXACT
Single volume
1.467 l
CNSEAN
EAN code
7611614276793
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models