Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1097-92 - Junction casing 238
Bill of material
1097-92
CNSORDERNO
Order number
1097-92
CNSEAN
EAN-Code
4013456152601
BZ
Designation
Junction casing 238
LOD
Level of Details
L
Length
238 mm
B
Width
208 mm
T
Depth
68 mm
KB
For terminals up to
16 mm2
RE20
Conduit entries M20
20
RE25
Conduit entries M25
8
RE32
M32 conduit entries
4
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models