Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
FBN2100B - Finished bore
Bill of material
FBN2100B91/2D35
TYPE
Type
FBN2100B
NOT
Number of teeth
9 1/2
DP
Pitch dia
195.57 mm
DO
Outer dia
209 mm
DC
Teeth bottom dia
176.52 mm
DC2
Caliper dia
175.85 mm
T
Width of teeth
17.6 mm
MAT
Hardeningtempering
Induction hardening
MATC
Comments for hardeningtempering
SHAPE
Shape of sproket
C : Cutting type
SD
Bore diameter
mm
M
Tapped hole size
M8
NOTHP
No. of Tapped holes
2
A
Position of Tapped hole
16 mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)