Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB4F - Bellows Couplings with Flange Adaptor
Bill of material
KB4F-60-68-12-50
SIZE
Size
T
Torque
Nm
L
Length (±2)
mm
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
H
Thread Distance
mm
C
Thread Distance front side
mm
E
Hub Length
mm
D4
Pitch Circle Diameter
D5
Flange Diameter
DT
Pitch Circle Diameter
DZ
Centering Diameter
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
NF1
Piece
F1
Screw (ISO 4762)
NF2
Piece
F2
Screw (ISO 4017)
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
g*cm^2
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm/m
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
°
RPM
Speed max.
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models