Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/EHH - Safety Coupling with with split hubs
Bill of material
KBK/EHH-24-136-8-12-12Nm-C-1
SIZE
Size
L
Length ±1
mm
L1
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
D3
Hub Diameter
mm
K1
Hub Length
mm
K2
Hub Length
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
I
Screw (ISO 4762)
TA1
Tightening Torque
Nm
S
Disengagement Travel
mm
W
mm
RPM
Speed max.
1/min
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
T
Torque 98 ShA
Nm
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
0.9 °
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information (Proximity Switch)
Product Information
INFO3
Specific information (Spider Elements)
Product Information
INFO4
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models