Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kermi
Description
x-buffer compact
Bill of material
W39103-400
ANR
Product code
KTT
Kurtztext
BILD
Image
https://www.arbonia-assets.com/v/RA00QrfQ/
AUSST
Tender specification
L
Länge
990 mm
B
Width
990 mm
H
Height
mm
NENNINH
Nominal capacity
mm
LODLEVEL
LODLevel
MAXBD
Max. operating pressure
3 bar
MAXBT
Max. operating temperature
95 °C
SWST
Material of storage unit
S235 JR
OFBESCH
Surface coating
Phenolepoxidlack
MMAT
Coating material
Polystyrene (PST)
DMAT
Insulating material
Flees (Polyesterfaser)
DICHTE
Dichte
19 kg/m^3
GEWICHT
Gewicht
kg/m^3
LAMBDA
Lambda value of the insulation according to EN 12667
0.037 W/m K
BSKL4102
Material class of the insulation according to DIN 4102
B2
DM
Diameter (without/with insulation)
mm
HDAEM
Height (without/with insulation)
mm
KIPPM
Tilt dimension
mm
ANR2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models