Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP
Description
K1746 - Clamping rails, short for multi-clamping system
Bill of material
K1747.050130
BESTKIPP
Order No.
PAS
passend für Systembreite
mm
L
Length
mm
L1
Length
100 mm
L2
Length
40 mm
L3
Length
100 mm
L4
Length
77 mm
L7
Length
mm
L8
Length
mm
B
Width
mm
B1
Width
mm
B2
Width
mm
B3
Width
mm
B4
Width
18 mm
D1
diameter
D2
diameter
D3
Gewinde
D4
Gewinde
M6
H
Height
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
H4
Height
mm
H5
Height
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models