Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1031 - Connecting sets standard Type I
Bill of material
K1031.06
BESTKIPPUSA
Order No.
TYP
Type
I
NUTB
slot width
mm
D
thread
mm
B
width
mm
H
height
mm
L
Length
mm
L1
Length
mm
N
width
mm
T
height
2 mm
SW
width across flats
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models