Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1342 - Hinges lift-off stainless steel
Bill of material
K1342.06251616
BESTKIPPUSA
Order No.
K1342.06251616
MATERIAL
Material
stainless steel
W
rotation angle
°
A
Width
50 mm
A1
Distance
16 mm
A2
Distance
16 mm
A3
Distance
25 mm
A4
Distance
25 mm
B
Width
50 mm
B2
Distance
32 mm
B3
Distance
9 mm
D1
Diameter
6.4 mm
D2
Diameter
6 mm
H
height
10 mm
TRAG
load-bearing capacity
5000 N
GEW
Approx. weight
0.1493 kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245328857
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    27875-89 - Hinges lift-off stainless steel
    KIPP
    K1345 - Hinges, stainless steel lift-off, left
    KIPP
    K1346 - Single leaf hinges adjustable, stainless steel
    KIPP USA
    K1018 - Tubular handles adjustable
    KIPP
    K1341 - Hinges stainless steel
    nVent HOFFMAN
    MMH - Hinges
Previews
3D
Dimension
2D
Download CAD models