Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1348 - Hinges stainless steel
Bill of material
K1348.0540073000
BESTKIPPUSA
Order No.
K1348.0540073000
MATERIAL
Material
Stainless steel
W
Angle
°
A
Width
47 mm
A1
Distance
30 mm
A3
Distance
40 mm
B
Width
60 mm
B2
Distance
40 mm
B3
Distance
10 mm
D1
Diameter
5,3 mm
D2
Diameter
6,5 mm
H
Height
19,5 mm
H1
Height
6 mm
GEW
Approx. weight
0.1724 kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245329151
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K1348 - Hinges stainless steel
    SRD-FA
    GAFRQP - Zinc alloy butterfly hinge - cabinet/short plate type
    KIPP USA
    K1337 - Hinges weldable, stainless steel
    KIPP USA
    K0985 - Weldable hinges, stainless steel
    KIPP USA
    K1810 - Hinges, stainless steel with fastening screws
    Dirak
    4-330 - Hinge, with PA bushings
    A&T-3D Gallery
    HGPZPA - 锌合金合页 阶梯型
    VIPDO
    VKR57
    Dirak
    4-330DST - DST Hinge Pr01 180°
    norelem
    27876-02 - Hinges stainless steel
    KIPP
    K1810 - Hinges, stainless steel with fastening screws
Previews
3D
Dimension
2D
Download CAD models