Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K2011 - Snap locks, plastic with recessed grip, snap-in
Bill of material
K2011.11326340
BESTKIPPUSA
Order No.
MATERIAL
Material
Plastic
FORM
Form
FORMT
Form-Type
B
width
34 mm
B1
width
30.2 mm
B2
width
17 mm
H
height
24.6 mm
H1
Total holding area
6.7 mm
H2
height
2 mm
H3
height
30.5 mm
L
Length
61 mm
L1
Length
67.4 mm
L2
distance
6.7 mm
L3
distance
12.5 mm
L4
distance
49 mm
R
max. 0,25
S
Door thickness
mm
TEMP
Temperature range
-40 bis 60 °
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models