您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English (United States)
KISTLER Type 9211B
Kistler
Pressure
Special sensors
Plastic measure technology
9211B
Powered by
CAD模型選擇
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/9211b/9211b_asmtab.prj},{NB=KISTLER Typ 9211B},{TYP=9211B},{M=0...2.5},{DB=Datenblatt},{EP=-4.4},{BT=-40...200},{AN=},{PPATH=../../../../01_pressure/03_special_sensors/02_plastic_measur_tech/9211b/9211b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
9211B - Miniature Force Sensor
Bill of material
KISTLER Type 9211B
TYP
Type
9211B
M
Measuring Range
0...2.5
kN
EP
Sensitivity
-4.4
pC/N
BT
Operating temperature range
-40...200
°C
AN
Connection
without connector
Single -Wire -Kabel, L=1,5 m
Coaxial cable, L=0,2 m
Coaxial cable, L=0,4 m
Coaxial cable, L=0,6 m
Coaxial cable, L=0,8 m
Coaxial cable with special length, specify cable length L in m (Lmin=0,1 m / Lmax=5 m)
Sensor Typee 9213BE without connector
without connector
Single -Wire -Kabel, L=1,5 m
Coaxial cable, L=0,2 m
Coaxial cable, L=0,4 m
Coaxial cable, L=0,6 m
Coaxial cable, L=0,8 m
Coaxial cable with special length, specify cable length L in m (Lmin=0,1 m / Lmax=5 m)
Sensor Typee 9213BE without connector
SAP
Material numbers
000000000018007432
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求