Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Conveyor rollers Series 4100 - Idlers - Pallet Gravity Rollers with welded Steel Bearing Plates
Bill of material
4100-SV63.5x2.9-B20-SW5x10-100-ZZ
SERIES
Series
4100
TD
Tube diameter
mm
TM
Tube material
PVC
PVC sleeve
PVCL
PVC sleeve length
mm
D
Axle diameter
mm
AC
Axle type
AC1
Axle type size
AM
Axle material
AK
Bearing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
RO
Tube length
80.0 mm
RL
Roller length
90.0 mm
AL
Axle length
120 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models