您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
English (United States)
DN 350
KSB
Products
Valves
Butterfly valves
ISORIA 16
Powered by
CAD模型選擇
{ksb/1products/3valves/2butterfly/isoria-16/isoria_16_with_hq_asmtab.prj},{NB=ISORIA 16 with HQ DN 350 DRVSIZE-50 I00A},{SIZEDN1=350},{VLVBDYTYP=1},{CNNSTDDN1=2.1},{NMNLPRPN1=125},{HDFLNGTYP=612},{SHFTEND=12545},{DRVSIZE=50},{RMDSZE=0},{H=335.000},{PPATH=isoria_16_with_hq_asmtpl.prj},{TSGCODE=I00A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
KSB
Description
ISORIA 16 with HQ - Centred disc butterfly valves with AMRING elastomer liner
Bill of material
DN 350
SIZEDN1
Nominal diameter
350
350
mm
VLVBDYTYP
Valve body type
T1 - Waffer type
T2 - Semi-lug type
T3 - Full-lug type flat face
T4 - Full-lug type raised face
T5 - U-shaped body flat face
T1 - Waffer type
T2 - Semi-lug type
T3 - Full-lug type flat face
T4 - Full-lug type raised face
T5 - U-shaped body flat face
CNNSTDDN1
Connection
ASME B16.1
ASME B16.5
MSS SP 44
JIS B2220, B2238, B2239
AWWA C207
BS 10
AS 2129
EN 1092
ISO 7005
ASME B16.1
ASME B16.5
MSS SP 44
JIS B2220, B2238, B2239
AWWA C207
BS 10
AS 2129
EN 1092
ISO 7005
NMNLPRPN1
Nominal pressure inlet
Class 125
Class 125
DRVSIZE
Drive size
50
100
50
100
mm
RMDSZE
Manual Override size
Without
RMD-2
Without
RMD-2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求