Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
ksb
Description
BOA-Control DPR - Differential pressure control valve
Bill of material
BOA-Control DPR_DN32_PN16___48016919
MTRLNO
Material number
LOD
Level of Development
SA010ID04
Name of manufacturer
KSB SE & Co. KGaA
SA810ID03
Order number
SA810ID10
Description
SA110ID04
Valve type designation
BOA-Control DPR, (Differential pressure regulator), PN16/25, DN15-100, bis 120°C
SA700ID04
Valve type
Differential pressure regulator
SA200ID03
Body types
Straight
SA300ID03
Body connection types
SA400ID03
Body material
SA450ID03
Surface
SA700ID30
Nominal pressure
SA700ID06
kvs value
m³/h
SA700ID09
Maximum permissible pressure differential Δpmax (across the valve)
4.00 mbar
SA700ID33
Minimum operating temperature TB
-10 °C
SA700ID07
Maximum operating temperature
120.00 °C
SA700ID08
Maximum operating pressure (working pressure) ps
bar
SA700ID34
Control range of pressure differential (from … to)
mbar
SA700ID40
Permissible fluids
Water with glycol up to 50% by vol.
SA700ID41
Valve equipped with manual actuating element
No
SA010ID05
Revision date of file
20210723
SA010ID02
Part number of standard
2
SA700ID27
Nominal size system
DN
SA700ID28
Nominal size
SA700ID29
Nominal pressure system
PN
SA110ID06
Product classification
Differential pressure regulator
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
Download CAD models