Catalog navigation
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
ksb
Description
VDI BOAX SF manual control MA MS - Centred disc butterfly valves with elastomer liner for Building services
Bill of material
PN16_DN150_42096729
MTRLNO
Material number
SIZEDN1
Nominal diameter inlet
mm
LOD
Level of Development
NMNLPRPN1
Nominal pressure inlet
DRVTYP
Drive type
DRVSIZE
Drive Size
LNRMTRL
Liner material
SA010ID04
Manufacturer name
KSB SE & Co. KGaA
SA810ID10
Description/supplementary text for the order number
SA200ID03
Body styles
straight
SA300ID03
Body connection variants
SA400ID03
Body material
ductile iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature TB
°C
SA700ID08
max. operating pressure(working pressure) ps
bar
SA700ID40
permitted media
water with glycol up to 60% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA700ID28
Nominal dimension
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models