Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
S413
Bill of material
S 413 - 3
MODELNO
Model number
S 413 - 3
F1
Force
2000 N
F3
Force
2500 N
STROKE
Thread length
41 mm
WEIGHT
Weight
285 g
A
51.5 mm
B
25.5 mm
CMIN
60 mm
CMAX
75 mm
D
80 mm
E
38 mm
G
24 mm
H
42 mm
H2
190 mm
J
12 mm
K
M8 mm
LMIN
255 mm
LMAX
270 mm
M
Ø 7 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/413.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/413.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    513
    Kukamet
    112
    Kukamet
    211
    Kukamet
    S411
    Essentra Components
    TC-215-S - Manual Hold Down Clamps - Horizontal
Previews
3D
Dimension
2D
Download CAD models